Suggestions

    ColorGraze MX Powercore

    Graze MX Powercore – high-intensity illumination of multi-storey façades and surfaces

    Voir tous les 20 produits Color Kinetics
    ColorGraze MX Powercore
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
        Many architectural structures need a linear fixture capable of illuminating multiple storeys with minimal setback. Property owners/end users need a controllable product capable of dynamic illumination to draw attention to their establishments and emphasize their brands. Graze MX Powercore is capable of illuminating over 20 meters at very close setback distances. Powercore technology enables simple installation and long product run lengths.

        Avantages

        Superior light quality, consistency and output thanks to Philips Color Kinetics Optibin and Chromasync technologies
        Simple installation and long run lengths enabled by Powercore technology
        Static and dynamic lighting effects can be designed, displayed and changed via Philips Color Kinetics controllers

        Caractéristiques

        Highest-intensity exterior-rated linear LED luminaire in the market
        High output and beam quality thanks to holographic diffusion technology
        Unparalleled control via adjustable dimming curves and transition speeds
        Superior output matching from fixture to fixture thanks to Optibin and Chromasync technologies

        Applications

        Illumination of exterior facades and structures
        Illumination of large architectural details
        Flood- and wash-lighting applications (depending on beam angle)
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit