Parcourez les
ColorBurst Compact Powercore
et trouvez celui que vous recherchez à l’aide de l’outil de comparaison. Tous les produits ne sont pas présentés ci-dessous.
ColorBurst Compact Powercore is a high-output, exterior-rated LED lighting fixture designed for accent and site lighting. Standard and compact format Architectural and Landscape fixtures deliver full-color light output to support a range of dynamic uplighting, floodlighting, and decorative lighting applications.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.
Avantages
Full-color light output
Versatile light positioning
Compatible with industry-leading controls
Caractéristiques
Output: standard format up to 647 lumens; compact fixtures up to 498 lumens
14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection
Tilting through a full 180°; Architectural fixtures can also rotate through a full 360° for precise aiming
Integrated Powercore technology
Works with complete Philips line of controllers, as well as third-party DMX controllers