With budgets under pressure, property owners and developers are looking, more than ever, for value for money when it comes to capital expenditures.Vaya Flood is an affordable and reliable LED solution that minimizes the initial investment, while providing exceptional flexibility to create eye-catching, dynamic and colorful lighting effects that can bring a property to life.The robust Vaya Flood offers a wide choice of mono colors with a simple on-off switch and changing colors with a standard DMX512 controller. It is also extremely easy to install and aim.

        Avantages

        Affordable solution: low initial cost
        Optimized performance
        Philips-branded

        Caractéristiques

        Static white versions – 3000 or 4000 K
        Static mono-color versions – red, green, blue, amber
        Dynamic RGB version
        Integrated tilting surface-mount base
        Aluminum body with IP66 glass cover
        Reliability guaranteed by Philips quality process

        Applications

        Flood and accent lighting of:
        Monuments
        Bridges
        Shops
        Hotels
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit