Suggestions

    ColorBurst Compact Powercore

    ColorBurst Compact Powercore – high-output, exterior RGB spotlight for accent and site lighting

    Voir tous les 6 produits Color Kinetics
    ColorBurst Compact Powercore
    Color Kinetics
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
        Information supplémentaire

        Informations sur la famille de produits

        ColorBurst Compact Powercore is a high-output, exterior-rated LED lighting fixture designed for accent and site lighting. Standard and compact format Architectural and Landscape fixtures deliver full-color light output to support a range of dynamic uplighting, floodlighting, and decorative lighting applications.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Avantages

        Full-color light output
        Versatile light positioning
        Compatible with industry-leading controls

        Caractéristiques

        Output: standard format up to 647 lumens; compact fixtures up to 498 lumens
        14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection
        Tilting through a full 180°; Architectural fixtures can also rotate through a full 360° for precise aiming
        Integrated Powercore technology
        Works with complete Philips line of controllers, as well as third-party DMX controllers

        Applications

        Uplighting
        Floodlighting
        Decorative lighting
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit