Suggestions

    BurstScape Powercore, RGBW

    In-grade spotlight with intelligent RGBW light

     

    BurstScape brings high-quality in-grade lighting to a wide range of landscape and architectural applications, from uplighting foliage and tree canopies to washing light on 1 to 2 story façades, pillars, and other elements. Thanks to its next-generation, rugged design, BurstScape performs flawlessly in the most demanding conditions for years with minimal maintenance. BurstScape, RGBW delivers full-color dynamic light and better-quality white light.

    Product Summary and Specification Sheets

    Features

    • Rugged, round, and in the ground
      A hermetically sealed, corrosion-resistant housing protects the optical system and keeps water and moisture out, while the stainless-steel trim ring looks great installed flush with the grade. It meets the rigorous IP67 standard for areas that have temporary flooding, and its innovative approach solves the challenge that plagues other in-ground luminaires—moisture ingress and condensation.

     

    • Extreme durability
      BurstScape can withstand walk-over and slow drive-over traffic (e.g., parking lots and driveways) of static 20 kN (4,496 lbf), dynamic 40 kN (8,992 lbf). BurstScape also complies with ASTM B117 corrosion resistance standard for > 1,500 hours, IK10 mechanical impact rating, and 6kV (maximum) surge protection.

     

    • High performance
      BurstScape’s best-in-class optical system provides bright illumination as well as meticulous beam control. The result? Uniformity and color consistency enabling seamless integration with other luminaires.

     

    • Simple installation
      BurstScape simplifies and speeds installation with a special in-ground pour kit that enables a shallow mounting depth. Its corrosion-resistant housing and other smart design features make BurstScape a set-it-and-forget-it luminaire.

     

    • Power
      Integrated patented Powercore technology controls power output to luminaires directly from line voltage (100 to 277 VAC) rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.
    • Easy adjustments
      BurstScape enables single screw tilt aiming of the light beam (+15° to -3°) and easy rotation—as well as connection with power and data—without opening the factory sealed luminaire. The result? Flexibility and maintenance-free reliability.

     

    • Even easier to use
      BurstScape simplifies all aspects of operation, including commissioning, programming, and remote management. Easily networked and controlled, BurstScape is ready for even the most demanding synchronized color-changing effects.

     

    • Advanced output optimization
      Chromasync technology controls and boosts output while ensuring color consistency. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut. This unlocks high levels of saturation control while ensuring excellent color consistency between luminaires, without manually adjusting color points. 

     

    • Control
      Works seamlessly with the complete Color Kinetics line of controllers, including ColorDial Pro, iPlayer 3, and Light System Manager – as well as third-party controllers.