AeroScape area and site luminaires combine the latest in energy saving LED technology with a modern design that will enhance any architectural landscape. ASA series is available in two arm styles, and multiple lumen packages to accommodate any site lighting task. AeroScape was designed around LEDGINE, Philips global platform, making it fully upgradable as technology advances. ASA serves as a true one-for-one replacement to HID luminaires of up to 400W. Full range dimming and control options are available for additional energy savings. An advanced passthrough convective thermal management system ensures optimum performance and long life.

        Avantages

        Utilisation de matériaux de qualité dans tout le luminaire
        Boîtier décoratif moulé

        Caractéristiques

        Offert en type II, III, IV et V
        Gamme de flux lumineux de 6 000 à 19 700

        Applications

        Éclairage de sécurité
        Parcs et centres commerciaux
        Route et Rue
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit