Parcourez les
ArchiPoint iColor
et trouvez celui que vous recherchez à l’aide de l’outil de comparaison. Tous les produits ne sont pas présentés ci-dessous.
ArchiPoint iColor Powercore is a daylight-visible, exterior-rated LED point of light ideally suited for a range of direct-view and beacon applications, as well as for accent applications such as path and marker lighting. These versatile low-profile fixtures display large-scale video, graphics, and intricately designed dynamic effects in a host of settings, including architectural, retail, and entertainment installations. ArchiPoint iColor Powercore offers high-intensity output with the efficiency and cost-effectiveness of Powercore technology in a rugged aluminum housing. Powercore delivers line voltage and data to fixtures over a single cable, dramatically simplifying installation and lowering total system cost.
Avantages
Easily visible in brightly lit urban environments and daylight – even in direct sunlight
Integrated Powercore technology
Multiple lens options
Caractéristiques
Outputs over 7,000 nits of intelligent color light, perfect for large-scale video, dynamic effects, and other direct-view applications
Weatherproof, low-profile housing
Clear flat lens for brilliant illumination and path lighting
Translucent dome lens for direct-view applications, providing an exceptional viewing angle of 180° and uniform color mixing