Vous consultez le site Internet de Signify. Une version localisée est disponible
Suggestions

    eW Graze QLX Powercore

    Graze QLX Powercore – medium-intensity illumination of multi-storey facades and surfaces

    Voir tous les 39 produits Color Kinetics
    eW Graze QLX Powercore
    Color Kinetics
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
        Information supplémentaire

        Informations sur la famille de produits

        Many architectural structures need a linear fixture capable of illuminating several storeys with minimal setback and reduced power consumption. Property owners/end users need a controllable product capable of dynamic illumination to draw attention to their establishments and emphasize their brands. Graze QLX Powercore is capable of illuminating over 10 meters at very close setback distances. Powercore technology enables simple installation and long product run lengths.

        Avantages

        Superior light quality, consistency and output thanks to Philips Color Kinetics Optibin and Chromasync technologies
        Simple installation and long run lengths enabled by Powercore technology
        Static and dynamic lighting effects can be designed, displayed and changed via Philips Color Kinetics controllers

        Caractéristiques

        Medium-intensity exterior-rated linear LED luminaire with output comparable to first-generation product at lower power consumption
        Consistent output and beam quality thanks to holographic diffusion technology
        Unparalleled control via adjustable dimming curves and transition speeds
        Superior output matching from fixture to fixture thanks to Optibin and Chromasync technologies

        Applications

        Illumination of exterior facades and structures
        Illumination of moderate architectural details
        Signage and flood-/wash-lighting applications (depending on beam angle)
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit