Products
929002137406
Luminous flux (lm)
1,010
CCT (K)
3000
Efficacy (lm/W)
136
Colour rendering
80
929002137506
Luminous flux (lm)
1,035
CCT (K)
4000
Efficacy (lm/W)
139
Colour rendering
80
929002137706
Luminous flux (lm)
2,020
CCT (K)
3000
Efficacy (lm/W)
136
Colour rendering
80
929002137806
Luminous flux (lm)
2,070
CCT (K)
4000
Efficacy (lm/W)
139
Colour rendering
80
929002137906
Luminous flux (lm)
2,040
CCT (K)
6500
Efficacy (lm/W)
137
Colour rendering
80
929002138306
Luminous flux (lm)
5,050
CCT (K)
3000
Efficacy (lm/W)
136
Colour rendering
80
929002138406
Luminous flux (lm)
5,175
CCT (K)
4000
Efficacy (lm/W)
139
Colour rendering
80
7 items
Product family information
Description
CertaFlux LED strip 12 is a small linear LED strip of only 12mm wide and available in 1ft, 2ft, 4ft and 5ft. Without compromising lifetime, the CertaFlux LED strip 12 has a good lm/W performance and is very accessible. Perfect for combining with CertaDrive or Xitanium single current drivers and fitted for waterproof or batten applications.
Benefits
Economical choice for waterproof, battens and trunking luminaires
PCB width is only 12 mm
Features
LED module efficiency of 160 lm/W
Good colour rendering (CRI >80)