Philips Xitanium LED Drivers-LP (Lite Programmable) IP67

Highly reliable and flexible

Products

Dimming controls
1-10 V
DynaDimmer
IP rating
IP67 | Dust penetration-protected, watertight
Dimming controls
0-10V
IP rating
IP67 | Dust penetration-protected, watertight
Power
100
Output voltage (Vdc)
143
Output current (mA)
1050
Dimming controls
1-10 V
IP rating
IP67 | Dust penetration-protected, watertight
Power
150
Output voltage (Vdc)
214
Output current (mA)
1050
Dimming controls
1-10 V
IP rating
IP67 | Dust penetration-protected, watertight
Power
200
Output voltage (Vdc)
286
Output current (mA)
1050
Dimming controls
1-10 V
IP rating
IP67 | Dust penetration-protected, watertight
Power
250
Output voltage (Vdc)
357
Output current (mA)
1050
Dimming controls
1-10 V
IP rating
IP67 | Dust penetration-protected, watertight

Product family information

Description

Philips Xitanium Lite Programmable (Xi LP IP67) LED drivers are designed to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The products will replace the existing programmable outdoor LED drivers and will bring significant improvement in programming. One of the key features is SimpleSet®, an easy and fast way to configure the driver without the need to power up the driver. The WideLine Lite Programmable IP67 family is an upgraded portfolio with the purpose to provide more stable and reliable Outdoor drivers to OEM customers and end users. The products can withstand input voltage 100-277 Vac and ensure 100% performance from 202-254 Vac.

Benefits

  • Robustness secures reliable performance, reduces maintenance cost and offers peace of mind

  • Enables more application possibilities

Features

  • Input voltage: 100-277V

  • Efficiency up to 94.5%

Applications

  • Outdoor road lighting

Downloads