Philips CoreLine trunking gen2.5, Basic (stand alone) version, 80 W, L3400 mm, 16000 lm, 4000 K, DALI, Wide beam, Frosted, White, IP20
LL243X 160S/840 UE DIA WB BV WH
Product Description
Basic (stand alone) version, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 16000 lm, 80 W, 200 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -