PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips CoreLine trunking gen2.5, 82 W, L3400 mm, 16000 lm, 4000 K, Narrow beam, Frosted, White, IP20

LL243X 160S/840 UE PSU NB 5x1.5 WH

Product Description

L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 16000 lm, 82 W, 195 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910925870139
Full order code: 872016947465900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads