PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips CoreLine trunking gen2.5, 24 W, L1700 mm, 4500 lm, 4000 K, DALI, Wide beam, Frosted, White, IP20

LL242X 45S/840 UE DIA WB 7x1.5 WH

Product Description

L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 4500 lm, 24 W, 188 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870123
Full order code: 872016947449900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads