You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications New Westminster LED Post Top (NWS/NWS601) -Spec Sheet PDF 1.0 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Lumec New Westminster LED small post top luminaire charms with its pure and symmetrical shapes, reminiscent of a ring topped with a pearl. This luminaire receives only praise for its curves, which enhance any environment and add ambiance, as well as for its sturdy design, and advanced photometric performance. With its eternal styling, the New Westminster luminaire is ageless. Powered by TrueForce LED lamp, New Westminster provides longevity and energy saving. TrueForce LED lamp is shipped with the luminaire.

        Benefits

        Ideal for pedestrian areas
        Classic and contemporary style designed to last
        Powered by the TrueForce LED Lamp

        Features

        4000K and 3000K color temperatures available
        23W, 35W, 55W options
        Lamp Included

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product