The extra long linear Citadel post top luminaire is made to turn heads. A weatherproof ballast assembly isolates the ballast from water and heat for longer life. The optional photo control eye is located in the ballast enclosure for easy access. Height : 41 1/2" (105cm), Width: 14 1/8" (36cm), Max. EPA: 1.88 sq. ft., Max. Weight: 50 lbs