• Wattage (W)
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
        The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium.Whereas the Domus is a street and public area luminaire, the Domus 55 is well suited for boulevards and parking lots because it is built with high performance optics and has the capacity to receive high wattages. You could install the Domus 55 in a parking lot, and the Domus Small along the paths leading from that parking lot to the building, creating a subtly refined design that balances shape, dimension and proportion. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.

        Benefits

        Versatile luminaires with classic shape to fit in any area or project
        Perfect complement to the rest of the Domus family
        Constructed from top-quality materials to maintain excellent performance in the most demanding environments

        Features

        Multiple lumen packages
        Type 2, 3, 4, and 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard
        Multiple driver options and programmed dimming options available

        Applications

        Road and Street
        Bridges
        Monuments
        Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product