The Roughlyte Compact Fluorescent Series is available in 26, 32 and 42 watt lamps. Applications include restaurants, taverns or nightclubs, food courts, atriums or plazas, malls, retail outlets, stores, athletic clubs and facilities, theatres, arenas, stadiums and amusement parks. Heat and shock resistant, prismatic glass optical chamber with neoprene gasketing. Low-glare clear prismatic glass globe standard. Approximately 40% uplight. UL 1598 listed for wet locations – Globe down only. Not recommended for hazardous locations.The Roughlyte Incandescent Series is available in wattages ranging from 75 to 200. Applications include wall, columns, ceilings and canopys in exterior applications. Roughlyte fixtures guard against moisture and debris in exterior applications (for globe down mounting only). Features include heat and shock resistant glass or polycarbonate globe and cast aluminum bayonet guard with Allen head security screws. Not recommended for hazardous locations.