Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        End your search for durable lighting that will really last, choose the Stonco RoughLyte LED, available in 14W and providing up to 1390 lumens. Applications include wall and ceiling mounted exterior surfaces and Roughlyte LED fixtures guard against moisture and debris (for globe down mounting only).

        Benefits

        Wall or ceiling mounting available
        Provides 83% energy savings over 100W Incandescent

        Features

        Heat and shock resistant glass globe with cast aluminum guard
        Provides up to 1,390 lumens
        Long life reduces maintenance
        5 year limited warranty

        Applications

        Security Lighting
        Walkways
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you