SolarScape off-grid luminaire is an all-in-one integrated and cost-effective area lighting solar solution with a high quality of light and reliable performance consisting of a LED light with a solar photovoltaic panel, a Lithium Iron Phosphate battery, and a controller, making it easy to specify, sell, install, and maintain. It comes pre-programmed with an operating profile and a microwave-based motion sensor ready to be turned-on for customers to have a lighting solution in areas where electricity is not available and/or more expensive.
Benefits
Brings light to areas without access to electric grid
Preserves landscape as no trenching for cabling required
Sturdy construction for long life
Saves energy
Environment friendly
Features
High luminous efficacy above 190lm/Watt to maximize battery performance
MPPT charge controller for maximum efficiency
Replaceable Lithium Iron Phosphate battery for long life and hassle free operations
Pressure die-cast aluminum housing for sturdiness and excellent heat dissipation
Factory set dimming profile along with PIR sensor for run time maximization