View all 3 products

    Straight Square Steel Pole

    Straight Square Steel Pole - superior structural quality

    Gardco
    Straight Square Steel Pole

    Straight Square Steel Pole

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Gardco Lighting SSS straight steel pole consists of a one piece square fabricated steel lighting standard. The carbon steel base plate is secured to the shaft with a continuous circumferential weld providing excellent strength and integrity. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat. All poles include anchor bolts, full base cover, hand hole, ground lug and top cap.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 5" or 6" poles
        Available in various heights ranging from 10' to 40'

        Applications

        Parks and Plazas
        Road and Street
        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you