Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        • Made of cast A356 aluminum, mechanically assembled to the pole.• Available for a 4”(102mm) to 4.9”(124mm) or 5" (127mm) to 6”(152mm) roundor 4”(102mm) minimum square pole.• Available with Helios, RoadView, RX series, MiniView, RoadFocus and StreetView.• Consult Factory to insure compatibility with your pole and fixture. Lumec3D: Online 3D Configurator

        Benefits

        Ensures lasting durability

        Features

        Cast aluminum construction
        Fits round and square poles of various sizes
        Available with Helios, RoadView, RX Series, and StreetView luminaires

        Applications

        Road and Street
        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you