You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Bracket (PSA)

    Superior strength short reach brackets, the choice bracket complement to Lumec's Roadway luminaires

    View all 3 products Lumec
    Bracket (PSA)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Made of cast A356 aluminum, mechanically assembled to the pole. Available for a 2.375"(60mm), 3"(76mm) or 4" (102mm) round pole. Available with RoadStar Only. Consult Factory to insure compatibility with your pole and fixture.

        Benefits

        Ensures lasting durability

        Features

        Cast aluminum construction
        Fits round poles of various sizes
        Available with RoadStar luminaires

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product