View all 22 products

    PureForm LED bollard PBL

    Creativity and continuity can coexist

    Gardco
    PureForm LED bollard PBL
    Gardco
    DLC QPL
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Gardco PureForm bollard LED integrates a sleek, low profile design, extraordinary light output, and energy savings into an innovative pedestrian scale luminaire. PureForm bollard features a high performance optical system designed to achieve wide spacings and full cutoff performance. Three heights available for a customized look. IP66 optics, and IP65 housing ensure dust or moisture will never interfere with performance.

        Benefits

        Sleek, low profile design blends in with architecture.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        36", 42" and 60" Heights available
        Type 3 and Type 5 optical distributions
        IP66 rated optics, IP65 rated housing ensures durability
        A full range of control options provide additional energy savings

        Applications

        Education
        Landscape
        Municipal Buildings
        Parks and Plazas
        Walkways
        Downloads
        Specification Sheets
        Leaflets
        • Product Guide PureForm Arm Mount, Large, Precision optics, 128 LEDs, 1050mA (415W), Neutral White, Auto Front Row with House Side Shield PDF 4.9 MB
        • Install instructions PureForm Bollard, 14 LEDs, 1050mA, 54W, Neutral White, Type 5, with 10W Emergency PDF 221.9 kB
        • Install instructions EcoForm LED G2 Wildlife Friendly ECF-S-FWC-Other PDF 1.1 MB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you