View all 30 products

    Gullwing Area Small LED GL13

    Gullwing LED - the grace and style of Gullwing with the efficiency and sustainability of LED

    Gardco
    Gullwing Area Small LED GL13
    Gardco
    DLC QPL

    Gullwing Area Small LED GL13

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Successfully merging practical engineering, sleek aesthetics and industry-leading LED performance into a luminaire of distinctive design and style, the Gullwing LED promptly set a new standard in energy-efficient area illumination. Now these identical qualities have been scaled down, creating a luminaire that is ideal for use on walkways, bicycle paths and in park settings. Developed for mounting heights of 15' to 20' and lower, the GL13 Gullwing LED effectively combines the energy-saving performance and graceful aesthetics that are essential for modern-day lower level lighting applications. Construction Rugged die cast aluminum construction, concealed hardware, comprehensive gasketing and fade and abrasion resistant finishes combine to create a luminaire of enduring quality. Performance Within this streamlined luminaire is an LED array system that delivers one of four unique distribution patterns. This system provides improved light output and a longer lifespan than traditional sources, while consuming a small fraction of the power. Maintenance Ease Toolless access for installation and service is a Gardco trademark. A quick entry door handle provides complete access to the luminaire's optical, electrical and mounting hardware systems.

        Benefits

        Improved light output and lifetime over traditional sources
        Eliminates need for a support arm
        Easy installation and maintenance
        Enduring quality and reliability
        Fade and abrasion resistant

        Features

        One-piece die cast aluminum housing
        Mounts directly to a pole or wall
        Integral extruded aluminum thermal radiation fins
        Tool-less access to internal components
        Sleek profile and rugged construction

        Applications

        Parks and Plazas
        Road and Street
        Downloads
        Specification Sheets
        • Specifications Gullwing LED, 13" Housing, Type IV, 85W, Neutral White, w/ External Shield PDF 1.0 MB
        • Specifications EcoSwap (LED light engine)-Choice Sheet PDF 3.3 MB
        • Specifications SiteWise Dimming Signal Transmitter Cabinet specification PDF 355.1 kB
        Leaflets
        • Product Guide Gullwing LED, 13" Housing, Type IV, 85W, Neutral White, w/ External Shield PDF 1.6 MB
        • Product Guide SiteWise area lighting management system PDF 849.5 kB
        • Install instructions Gullwing LED, 13" Housing, Type IV, 85W, Neutral White, w/ External Shield PDF 406.5 kB
        • Install instructions Gullwing LED, 13" Housing, Type IV, 85W, Neutral White, w/ External Shield PDF 370.7 kB
        • Install instructions Gullwing LED, 13" Housing, Type IV, 85W, Neutral White, w/ External Shield PDF 342.0 kB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product