Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
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
        In 1969, Gardco Lighting changed outdoor area illumination forever when it introduced the first full cutoff luminaire - the Form Ten Square. Today, the shape that started it all redefines itself for a new generation by incorporating state-of-the-art, high performance LEDs. Available in the 14" pole and wall mounted configurations, the Gardco extruded (EH) and formed (H) LED luminaires retain the features and benefits that made them industry leaders in site lighting. Visually appealing half cube proportions, toolless access to the optics and driver assembly, memory retentive silicone gasketing and rotatable optics are but a few of the qualities that helped define the industry leader.

        Benefits

        Traditional styling with benefits of LED energy savings
        Provides up to 50% energy savings over HID
        Maintains uniform illumination for improved visibility

        Features

        Two distinct housing sizes available in 14" and 19"
        LED retrofit kits available for existing Form 10 installations
        Toolless access to driver compartment and optical chamber

        Applications

        Security Lighting
        Area Lighting
        Site Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product