View all 24 products

    ELA Area LED

    ELA - redefining expectations of an economy LED luminaire

    Stonco / Keene
    ELA Area LED
    Stonco / Keene
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Stonco’s ELA luminaires combine low profile style, advanced LED performance and advanced thermal management technology to deliver outdoor area lighting that is as energy efficient and aesthetically pleasing as it is remarkably economical. Versions are available with automatic profile dimming and motion response capability as well.

        Benefits

        Withstands even the harshest environmental conditionsDesign provides smooth transition from luminaire to armRemoves risk of misaligning the luminaire and poleMaintains consistent visual alignment while placing light exactly where its neededExcellent thermal management for long life and lasting performance

        Features

        Rugged die cast aluminum housingAvailable in mast arm or wall mount configurationsExtruded arm assemblies include integral guide channelsDeep integral airways dissipate heat

        Applications

        Parks and PlazasRoad and Street
        Downloads
        Specification Sheets
        • Specifications LED Area ELA, 16" Housing, 144 LEDs, 700 mA, Neutral White, Generation 2, Type V PDF 1.5 MB
        • Specifications LED Area ELA, 16" Housing, 144 LEDs, 700 mA, Neutral White, Generation 2, Type V PDF 1.5 MB
        • Specifications EcoSwap (LED light engine)-Choice Sheet PDF 3.3 MB
        • Specifications Programmable Motion Response Optics PDF 1.5 MB
        Leaflets
        • Install instructions LED Area ELA, 16" Housing, 144 LEDs, 700 mA, Neutral White, Generation 2, Type V ZIP 2.8 MB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you