View all 3 products

    Contemporary Tapered Poles (ATR Series)

    ATR106 - enhancing your project's unique style

    Lumec
    Contemporary Tapered Poles (ATR Series)

    Contemporary Tapered Poles (ATR Series)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Made from tapered 10” to 6” (254 by 152 mm) round aluminum shaft welded top and bottom to a cast-aluminum anchor plate. After tapering and welding, the entire shaft assembly is heattreated to T6 temper. A 4” by 8” (102 by 203 mm) maintenance opening is complete with cover and copper ground lug. Lumec3D: Online 3D Configurator

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round tapered
        Aluminum construction
        Available in various heights ranging from 35' to 40'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you