View all 6 products

    Contemporary Round Straight Shaft Poles (APR, SPR)

    APR4 - enhancing your project's unique style

    Lumec
    Contemporary Round Straight Shaft Poles (APR, SPR)

    Contemporary Round Straight Shaft Poles (APR, SPR)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Made from a one-piece, seamless 4” round (102 mm) tube of extruded aluminum welded to both the top and bottom of a cast-aluminum anchor plate. A 2” by 4 1/2” (51 by 114 mm) maintenance opening is complete with cover and copper ground lug. Lumec3D: Online 3D Configurator

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round
        Aluminum construction
        Available in various heights ranging from 8' to 20'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you