View all 8 products

    Pole Options - Banner Arms (BA)

    Banner Arms (BA) - increasing pole functionality

    Lumec
    Pole Options - Banner Arms (BA)

    Pole Options - Banner Arms (BA)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Lumec’s Banner Arms are designed to fit on a round, fluted, square and multi-sided pole, using a central tubing inserted through two opposite 1 3/8” (35 mm) holes. The aluminum banner arm [1 1/16” diameter (27 mm)] easily slip-fits into the central tubing and it is secured with the attachment by stainless steel hardware. Completing the installation are two end-of-arm decorative casting.Consult factory for all banner arm heights and orientations. Optional Lily Flower end-of-arm casting available (LF option). Specify width of banner(s) as the xx dimension in the ordering number. Order Banner in 1” (25 mm) increments only (ex: BAS11)
        > Lumec strongly recommends that the banner arm should be at least 8 feet from the ground.Lumec3D: Online 3D Configurator

        Benefits

        Decorative, yet durable

        Features

        Designed to fit round, fluted, square and multi-sided poles
        Aluminum construction
        Decorative options available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you