View all 5 products

    Short Reach Brackets

    AC - adding a touch of originality to any project

    Lumec
    Short Reach Brackets
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The AC mounting arm features a cast-aluminum curved arm, welded to the central pole adaptor. The luminaire adaptor will accept a luminaire equipped with Lumec’s four-boltmounting system. The central pole adaptor slip-fits 9“ (229 mm) over a 4” (102 mm), 5” (127 mm) or 5 9/16” (141 mm) O.D. pole or tenon. Lumec3D: Online 3D Configurator

        Benefits

        Decorative, yet durable

        Features

        Available in a variety of mounting configurations
        EPA of 1.45

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you