View all 12 products

    Extended Reach Brackets

    AC4/AC6/AC8 - adding a touch of originality to any project

    Lumec
    Extended Reach Brackets
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The AC4 / AC6 / AC8 mounting arms feature a tapered spun aluminum arm of 4” by 2 7/8” (102 by 73 mm) to 2 3/8” (60 mm) O.D. at the luminaire end, mechanically assembled to the central housing. The mounting arms include a decorative curved flat piece of aluminum, mechanically assembled to the central pole adaptor and to the arm using stainless steelhardware. The central pole adaptor is complete with a cast-aluminum cap, slip-fits 9“ (229 mm) over a 4” (102 mm), 5” (127 mm) or 5 9/16” (141 mm) O.D. pole or tenon. Lumec3D: Online 3D Configurator

        Benefits

        Decorative, yet durable
        Extended reach

        Features

        Available in a variety of mounting configurations

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you