View all 9 products

    Clamp-on Brackets

    M10 - adding a touch of originality to any project

    Lumec
    Clamp-on Brackets
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The M10 mounting arm features a 2 3/8” round (60 mm), extruded-aluminum tube, welded to a cast-aluminum clamp-on pole adaptor. Comes with a standard decorative pole cap.The mounting arm includes a 4” (102 mm) O.D. extruded aluminum luminaire adaptor welded to the arm for luminaire mounting. The mounting arm clamp is mechanically assembled on a 4” (102 mm), 5” (127 mm) or 5 9/16” (141 mm) pole using stainless steel hardware. The location is pre-drilled on Lumec poles. Lumec3D: Online 3D Configurator

        Benefits

        Decorative, yet durable
        Clamp-on

        Features

        Available in a variety of mounting configurations
        EPA of 1.03
        Decorative pole cap included

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you