• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        The AR mounting arms feature a cast-aluminum curved arm and a decorative element welded to a cast-aluminum plate. The luminaire adaptor will accept a luminaire equipped with Lumec’s four-bolt mounting system. The AR plates are mechanically fastened using stainless steel hardware to a central pole adaptor slip-fitting 9” (229 mm) over a 4” (102 mm) O.D. pole or tenon.

        Benefits

        Decorative, yet durable

        Features

        Available in a variety of mounting configurations
        EPA of 1.35

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product