View the product

    EcoSwap (LED light engine)

    EcoSwap - delivering energy savings and longevity with existing lighting infrastructure

    Lumec
    EcoSwap (LED light engine)
    Lumec

    EcoSwap (LED light engine)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        EcoSwap is a LED light engine for existing Lumec outdoor lighting fixtures offering performance and longevity. EcoSwap allows you to switch to LED lighting and have great energy savings and longevity while keeping the same outdoor lighting infrastructure. It is the first and only light engine to offer luminaire thermal analysis conducted inside the luminaire which garantees the performance and longevity of the LED light engine. For retrofit, EcoSwap offers the most lumen output per watt on the market. Lumec3D: Online 3D Configurator

        Benefits

        Quick and easy tool less installation / retrofit
        Optimal thermal management
        Lifespan up to 100,000 hours
        Tested in real luminaire conditions

        Features

        Multiple lumen packages
        Type 3 & 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard
        Multiple driver options and programmed dimming options available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you