Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        SkyMast Lighting System enables the luminaires to provide optimum light levels over a large area. SMLS highmast system is designed to accommodate up to twelve fixtures and may be specified to system heights up to 150 feet. An internal hoist assembly is included to allow for ground-level maintenance. Top and bottom latching options are available to properly and securely support the ring assembly at the top of the pole. Accurate highmast pole selection depends on number and type of luminaire specified, as well as luminaire options and shielding. Lumec3D: Online 3D Configurator

        Benefits

        Corrosion-resistant
        Quick and easy lowering and raising of the lighting system ring
        Customize the system to meet your needs

        Features

        High strength materials
        Numerous options and accessories available

        Applications

        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product