• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Lumec’s plant support arms are designed to fit round, fluted, square and multisided poles using a central tubing inserted through two opposite holes or by a variety of cast aluminum arms. Consult factory for all plant support heights and orientations. Plant supports should hold plants at least 8 feet above the ground. Flower pot supplied by others.

        Benefits

        Decorative, yet durable

        Features

        Designed to fit round, fluted, square and multi-sided poles
        Aluminum and steel construction
        Decorative options available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product