View all 8 products

    Straight Square Aluminum Pole

    Straight Square Aluminum Pole - superior structural quality

    Gardco
    Straight Square Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Gardco Lighting square straight aluminum pole consists of a one piece square extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. This construction offers the corrosion resistance and flexibility of aluminum with the strength and integrity of steel. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat. All poles include anchor bolts, full base cover, hand hole, ground lug and top cap.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 4 1/2", 5" or 6" poles
        Available in various heights ranging from 8' to 33'
        Steel tenon, cast, or hinged base options

        Applications

        Parks and Plazas
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product