View all 5 products

    Straight Round Aluminum Post Top Pole

    Straight Round Aluminum Pole - superior structural quality

    Gardco
    Straight Round Aluminum Post Top Pole

    Straight Round Aluminum Post Top Pole

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Gardco Lighting straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat. All poles include anchor bolts, full base cover, hand hole, ground lug and top cap.

        Benefits

        Built to withstand harsh environmental conditionsSuperior corrosion resistanceOptimal strength and durability

        Features

        4" or 5" diameter polesAvailable in various heights ranging from 8' to 30'Steel tenon, cast, or hinged base optionsPost-top or side arm mount options

        Applications

        Parks and PlazasRoad and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product