You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Bracket (RSAR)

    Superior strength short reach brackets, the choice bracket complement to Lumec's Roadway luminaires

    View all 3 products Lumec
    Bracket (RSAR)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        • Made of cast A356 aluminum, mechanically assembled to the pole. • Available for a 4”(102mm) to 4.9”(124mm) or 5" (127mm) to 6”(152mm) round. or 4”(102mm) minimum square pole. • Available with RoadStar Only. • Consult Factory to insure compatibility with your pole and fixture.

        Benefits

        Ensures lasting durability

        Features

        Made of cast A356 aluminum, mechanically assembled to the pole.
        Available for a 4”(102mm) to 4.9”(124mm) or 5" (127mm) to
        6”(152mm) round or 4"(102mm) minimum square pole. Pole
        shape and size must be specified when ordered.
        Available with RoadStar luminaires

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product