You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Hanging Fixtures - Post Mounting Arms (HFP Series)

    Adding a touch of originality to any project

    View all 24 products Hadco
    Hanging Fixtures - Post Mounting Arms (HFP Series)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        HFP Series - Post Mounting Arms in Single, Double, and Twin Configurations

        Benefits

        Thermoset polyester powdercoat
        Double arm mount
        4, 5 & 6" post-top mount
        Decorative

        Features

        4", 5", or 6" Post Mounting Diameter
        EPA of 5.00

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product