View all 9 products

    ClassicStyle Bollard LED (VBR)

    ClassicStyle - modern functionality in a timeless design

    Lumec
    ClassicStyle Bollard LED (VBR)
    Lumec
    ADEX Platinum

    ClassicStyle Bollard LED (VBR)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Now you can enjoy high-performing, energy-saving LED technology without worrying about the harsh glare or pixelization that can occur with LED luminaires. With the full, comfortable glow of new Lumec ClassicStyle Luminaires with ClearGuide Technology, you can breathe new life into nighttime city spaces, strengthen a community bond, and enhance a sense of security throughout the night. This state-of-the-art, outdoor urban bollard luminaire use a revolutionary, unique, vertically-oriented light engine that creates transparency during the day while at night, the center comes to life with full illumination, and free from the glare typically found in standard LED technologies. Lumec3D: Online 3D Configurator

        Benefits

        Enhanced visual comfort
        Creates a cohesive aesthetic throughout your space
        Ensures lasting durability and reliability
        Protected against moisture, dust and insects
        Increased connectivity possibilities

        Features

        Utilizes Philips ClearGuide technology
        Provides a family of luminaires
        Acrylic or Polycarbonate globe
        IP66 rated
        5-pin and 7-pin NEMA receptacles available

        Applications

        Bridges, Monuments, Facades
        Landscape
        Road and Street
        Downloads
        Specification Sheets
        • Specifications ClassicStyle Bollard LED (VBR) with House Side Shield, 15 LED, Type III, 4000K PDF 996.9 kB
        Leaflets
        • Product Guide ClassicStyle Post Top LED with CAGE and House Side Shield (VLR-CAGE-HS), 29 LED, Type III, 4000K PDF 2.4 MB
        • Additional literature ClassicStyle Post Top LED with CAGE and House Side Shield (VLR-CAGE-HS), 29 LED, Type III, 4000K PDF 796.0 kB
        • Install instructions SleekVision Bollard LED with CAGE and House Side Shield (VBC-CAGE-HS), 15 LED, Type III, 4000K PDF 233.5 kB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you