You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        A new twist on this classic and recognizable shape yields a stately architectural achievement. The bold shape and clean lines of the luminaire enhance the design while the interior of the luminaire showcases a tool free access system and IP66 optics which assures ease of maintenance, optimal photometric performance, and long life. Highly decorative and providing design versatility with a variety of mounting options, the distinctive all aluminum housing of this luminaire is produced from an alloy with a low copper content that assures a longer life. It has been designed to provide superior mechanical resistance to vibrations and wear under extreme conditions. The Helios is the perfect luminaire for high-traffic projects such as highways and city streets.

        Benefits

        Quick and easy maintenance
        Optimal photometric performance
        Long life
        Design flexibility
        Ensures lasting performance in harsh environmental conditions

        Features

        Tool-free access to internal components
        Quick disconnect between lamp and ballast tray
        Smartseal IP66 optics
        Available with a variety of optical distributions
        Low copper content all aluminum housing

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product