• Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Tapered Round Steel Pole - BIM Revit ZIP 364.9 kB

        Product family information

        The Gardco TRS tapered round steel pole consists of a one piece design fabricated steel tubing circumferentially welded to a structural quality hot rolled carbon steel plate. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Available in various heights ranging from 20' to 39'

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product