Suggestions

    Straight Square Steel Pole

    Straight Square Steel Pole - superior structural quality

    View all 20 products Gardco
    Straight Square Steel Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole Height
    • Material
    • Pole Shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Revit file Straight Square Steel Pole - BIM Revit ZIP 1.0 MB

        Product family information

        The Gardco SSS straight steel pole consists of a one piece square fabricated steel lighting standard. The carbon steel base plate is secured to the shaft with a continuous circumferential weld providing excellent strength and integrity. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 5" or 6" poles
        Available in various heights ranging from 10' to 40'

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product