Revit file
Straight Round Steel Pole - BIM Revit
ZIP 1.0 MB
Product family information
The Gardco SRS straight round steel pole consists of a one section design fabricated steel tubing circumferentially welded to a structural quality hot rolled carbon steel plate. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat.
Benefits
Built to withstand harsh environmental conditions
Superior corrosion resistance
Optimal strength and durability
Features
3", 4" or 5" diameter poles
Available in various heights ranging from 10' to 30'