Suggestions

    Straight Round Aluminum Pole

    Straight Round Aluminum Pole - superior structural quality

    View all 80 products Gardco
    Straight Round Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole Height
    • Material
    • Pole Shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Straight Round Aluminum Pole - Hinged Base - Spec Sheet PDF 178.5 kB
        • Specifications Straight Round Aluminum Pole - Cast Base - Spec Sheet PDF 325.8 kB
        • Specifications Straight Round Aluminum Pole - Steel Tenon Base - Spec Sheet PDF 174.0 kB
        Visuals
        Photometry/BIM Files

        Product family information

        The Gardco straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 4 1/2" or 5" diameter poles
        Available in various heights ranging from 8' to 30'
        Steel tenon, cast, or hinged base options
        Post-top or side arm mount options

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product