View all 7 products

    Straight Round Aluminum Pole

    Straight Round Aluminum Pole - superior structural quality

    Gardco
    Straight Round Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Gardco Lighting straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat. All poles include anchor bolts, full base cover, hand hole, ground lug and top cap.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 4 1/2" or 5" diameter poles
        Available in various heights ranging from 8' to 30'
        Steel tenon, cast, or hinged base options
        Post-top or side arm mount options

        Applications

        Parks and Plazas
        Road and Street
        Downloads
        Specification Sheets
        • Specifications RA5 Straight Round Aluminum PDF 155.4 kB
        • Specifications RA45 Straight Round Aluminum PDF 158.2 kB
        • Specifications RA4-STB Straight Round Aluminum Pole with Steel Tenon Base Construction PDF 152.4 kB
        • Specifications RA4-CB Straight Round Aluminum Pole with Cast Base PDF 260.8 kB
        • Specifications RA45-CB Straight Round Aluminum Pole with Cast Base PDF 254.1 kB
        • Specifications RA5-CB Straight Round Aluminum Pole with Cast Base PDF 260.6 kB
        • Specifications PRA-HB Straight Round Aluminum Pole with Hinged Base For Philips Gardco Post Top Luminaires PDF 216.3 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product