Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        • Made of cast A356 aluminum, mechanically assembled to the pole.• Available for a 2.375"(60mm), 3"(76mm) or 4" (102mm) round pole.• Available with RoadStar Only.• Consult Factory to insure compatibility with your pole and fixture. Lumec3D: Online 3D Configurator

        Benefits

        Ensures lasting durability

        Features

        Cast aluminum construction
        Fits round poles of various sizes
        Available with RoadStar luminaires

        Applications

        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product