C-Splash 2 is an ultra-thin, submersible fixture designed to provide vibrant color and color-changing light in fresh and saltwater locations to a depth of 4.6 meters. With its watertight cast brass housing and silicon bronze adjusting hardware, C-Splash 2 is perfect for water-based applications such as fountains and theme park installations, as well as for applications situated in harsh environments.
Benefits
Rugged and watertight; extremely low-maintenance
Choice of beam angles and light positioning
Compatible with industry-leading controls
Features
Long-life LEDs delivering RGB colors and light output of over 500 lumens
IP68-rated: also able to withstand water treated with bromine or chlorine
10° clear glass lens for extended light projection and 22° frosted tempered glass lens for a soft-edge beam
Locking base and pivot allows vertical and horizontal rotation through full 360°
Works with complete Philips line of controllers, as well as third-party DMX controllers