View all 9 products

    IL Composite Inground

    IL Composite Inground - durable and discreet illumination

    Hadco
    IL Composite Inground
    Hadco
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The IL Composite Inground luminaire is for low voltage landscape lighting. Its single-piece compression molded fiberglass reinforced polyester composite is factory pressure tested to ensure water will not wick or leak through. It is available in halogen, incandescent and LED. The optical assembly has a clear convex, tempered soda-lime glass and 358° rotation without interruption of the beam pattern.

        Benefits

        Design flexibility
        Up to 25,000 hour life with LED
        Ensures long-lasting durability
        Prevents water leaks
        Glare control

        Features

        Available with conventional and LED technology
        Offers several color temperatures
        Single-piece composite housing
        Rock guard available
        IP67 rated

        Applications

        Landscape
        Downloads
        Specification Sheets
        • Specifications Inground, Composite w/ Cast Bronze Trim Ring, Natural Brass, 75W MR16, 12V PDF 154.0 kB
        • Specifications Inground, Composite, Narrow Flood, Natural Brass, 7W LED, 2700K, 12V PDF 769.6 kB
        • Specifications Inground, Bronze, 75W PAR 36, 12V PDF 170.5 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product